Signature Interconnect Technology for Advanced Air Mobility Aircraft Including Connectors for Distributed Power Propulsion Systems, Avionics, Actuators, and Sensors
Distributed Electric Propulsion (DEP) is a key element of all eVTOL aircraft. The native power sources in a DEP can be as simple as a single battery or as complex as a hybrid system made up of gas combustion engines, electric generators, fuel cells, and energy storage devices. Glenair manufactures a broad range of lightweight, rugged, aviation-grade power connectors and power feeder systems with proven commercial aerospace flight heritage. Our family of eVTOL air taxi interconnect solutions also includes high-density, small form-factor connectors for avionic systems, flight deck controls, actuators, and sensors. EWIS interconnect hardware for Urban Air Mobility includes lightweight composite thermoplastic backshells, EMC braided shielding, and lightning strike grounding systems.
Slideshow Presentation
Electric eVTOL Air Taxi Interconnect Solutions | Electric eVTOL Air Taxi Interconnect SolutionsSignature Interconnect Technology for Advanced Air Mobility |
Interconnects for Urban Air Mobility Applications | Interconnects for Urban Air Mobility ApplicationsTechnical Reference Guide TRG-UAM 6.21 |
Interconnect for Airborne eVTOL Power Distribution |
Interconnect for Airborne eVTOL Power DistributionTechnical Reference Guide GT-20-394, Rev. VI |
PwrLine HV™ Power Feeder System |
PwrLine HV™ Power Feeder SystemHigh-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications
|
Advanced Air Mobility (AAM) / eVTOL Interconnect Solutions Datasheets
PowerPlay
|
|
MotorHead Advanced Air Mobility Connectors
|
Complete Dimensional Details and How-To-Order Information for All Glenair eVTOL Air Taxi Interconnect Technologies
PowerLoad™ – High-Power Aircraft Connectors and CablesThe Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling High-Vibration, High-Temperature Tolerant Power Distribution Connector Series for eVTOL Air Taxi Applications Series 972 |
|
PowerTrip® ConnectorsQuick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications Series 970 Slideshow Presentation |
|
Super ITS - 921High-Performance reverse-bayonet for inverter, electronic speed control, and other eVTOL applications |
|
TurboFlex® Flexible Power Distribution CablesUltra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors Series 96 |
|
Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable AssembliesAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999 Meets every MIL-DTL-38999 Performance Specification Series 806 |
|
MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced PerformanceSuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more. Series 23 |
|
Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792Time and labor-saving crimp-contact micro rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications. |
|
El Ochito® High-Speed Octaxial ContactsEthernet, SuperSpeed USB, HDMI, DisplayPort, SATA |
|
Swing-Arm and Other Lightweight Composite Aerospace Connector AccessoriesLightweight, corrosion-free, vibration-dampening, next-generation EMI/RFI strain relief backshell Datasheet |
|
Integrated Shielding, Grounding, plus Band-Master® Braid Termination SolutionsBraided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding Series 107
|
|
EMI/RFI Tubular Expandable Braided Shielding for EMC ApplicationsLightweight ArmorLite™ and AmberStrand® Plus Industry-Standard Metallic Braid |
|
MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies
|
|
Wire Protection Conduit SystemsMetal and Polymer Core Tubing, Fittings and Assemblies |
|
Autoshrink™The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair Series 77 |
|
Turnkey Interconnect Cable / Conduit AssembliesCustomer-Bespoke Cable Harnesses and Assemblies for eVTOL / Advanced Air Mobility Applications |
|
Flex Circuit Assemblies: Turnkey, Connectorized PCB SolutionsTurnkey Connectorized Flex, Rigid Flex, and Rigid PCB Assemblies Incorporating Glenair's Broad Range of Innovative Small Form-Factor Circular and Rectangular PC-Tail Connector Solutions for Optimized Ease-of-Assembly and SWaP IPC-6012/6013 CLASS III, TYPES 1–4
|
|
GroundControl™ Earth Bond SystemThe Quickest, Easiest, and Most Cost Effective Solution to Installing and Maintaining Grounding Connections on Steel Plate and Sheet Metal |