The right fiber optic tool for the job. Industry-standard and Glenair signature installation and maintenance tooling, workstations, and kits for factory and field fiber optic termination and troubleshooting.
Our fiber optic termination kits, inspection tools, and cleaning supplies allow both lab and field technicians to complete reliable assembly of fiber optic systems. Our termination kits, for example, are equipped with all of the necessary tools — pin and socket polishing tools, jacket strippers, shears, scribes — literally every device required for ongoing termination and test of fiber optic systems. The same holds true for our test probe, inspection and cleaning tools.
Fiber Optic Cable Preparation and Termination — The Right Fiber Optic Tool for the Job
Fiber optic connectors are designed to be connected and disconnected many times without affecting the optical performance of the fiber circuit. Optimal performance can be achieved by following the correct process for termination of the fiber circuit—a task which requires the use of a wide range of specialized tooling. Glenair's extensive experience in building fiber optic interconnect cables has enabled us to select the right tools for each step in the termination and assembly process. Our Fiber Optic Termination and Test Probe Kits allow field technicians the convenience of completing final termination of precision termini on location for easy and efficient cable routing and installation. Each kit contains pin and socket polishing tools, jacket strippers, shears, scribes — literally all the tools and supplies required for ongoing termination and test of fiber optic systems. Polishing tools are also sold separately for factory use or as replacement parts in field termination kits.
- Kits contain pin and socket polishing tools, jacket strippers, shears, scribes
- GFKR for 181-001 & 181-002 (MIL-PRF-29504/4 and /5) Termini and 181-011 & 181-012 (GFR) Termini
- Inspection and testing instructions offer solution to optical test and measurement
Reference
- Overview: Fiber Optic Termination and Inspection Tools, Kits, and Accessories
- Selection Guide
- Fiber Optic Cable Preparation and Termination Instructions
GFKR for 181-001 & 181-002 Termini and GFR 181-011 & 181-012 Termini
|
|
Fiber Optic Polishing Pucks
|
|
Fiber Optic Inspection and Testing
|
|
Fiber Optic Terminus Insertion and Extraction Tools
|
|
Bulk Simplex Fiber Optic CableAll Glenair fiber optic connection systems are supported with a complete range of bulk simplex cable choices including stepped and graded-index configurations as well as radiation and atomic oxygen resistant configurations for satellite applications. |
MIL-DTL-38999
Kits, Tools, and Accessories
GTK1000 Glenair Fiber Optic Testing Kit for MIL-DTL-38999 Series III Fiber Optic Connection SystemsFiber Optic Testing Kit for Fiber Optic Connection Systems Traditional optical test harnesses are expensive and easily contaminated in normal use. The Glenair fiber optic testing kit utilizes a special probe device in conjunction with our precise-mating test adapter, to provide a complete solution to optical test and measurement. The GTK-1000 comes with a power meter, source meter, test probes and a test probe calibration adapter. For accurate results, the test probe calibration adapter will "zero out" your meters. The Glenair patented test probe design provides less than 1.0 dB insertion loss, and is used with test probe adapters and a calibration feedthrough to perform efficient measurements of fiber optic cable performance. The kit accommodates all standard fiber sizes and multiple fiber optic connection systems. |
|
ABC 54705
|
|
182-002
|
|
180-043
|
|
180-044 (06)
|
|
180-044 (07)
|
|
180-072 (06)
|
|
180-072 (07)
|
|
180-073 (06)
|
|
180-073 (07)
|
GHD Fiber Optic Connection Systems
Kits, Tools, and Accessories
GTK2000
|
|
FO04309
|
|
FA00861
|
|
180-154
|
|
180-131
|
ARINC 801 Fiber Optic Connection Systems
Kits, Tools, and Accessories
GTK3000
|
|
FO04309
|
|
FA00861
|
|
180-154
|
|
187-214
|
NGCON Fiber Optic Connection Systems
Kits, Tools, and Accessories
GTK4000
|
|
FO04309
|
|
FA00861
|
|
180-173 and 180-154
|
|
180-134
|
|
180-102
|
Fiber Optic Patch Cords
Kits, Tools, and Accessories
FO1006
|
|
FO1007
|
Cleaning and Troubleshooting Instructions for Critical Fiber Optic Systems
Dirty termini can seriously degrade the performance of any fiber optic system. Glenair stocks a full range of cleaning tools and supplies, plus a portable video bore scope inspection kit that contains a miniature inspection camera, hand-held video monitor, termini adapters and cleaning swabs. Designed for use with Glenair test probe adapters, the special adapter tip accurately aligns the inspection camera for optimum viewing. This video inspection system is intended for initial inspection and cleaning of D38999 multi-channel fiber assemblies prior to inserting Glenair test probes for optical measurement.
- Overview
Cleaning and Troubleshooting Instructions for Critical Fiber Optic Systems - Glenair Fiber Optic Custom Tooling Request [ download PDF format ]
- Low insertion loss genderless termini.
- Ø 2.5 mm ceramic ferrules and alignment sleeves.
- 4 channel singlemode and multimode configurations.
- Designed to meet the interface requirements of MIL-PRF 29504/16 and /17 and MIL-DTL-83526/16 and /17 (draft revisions).
- Discrete components or complete cable-on-reel solutions available.
Glenair Dry Action Cleaning Tools are easy-to-handle fiber optic terminus cleaning devices, highly effective at removing oil and dust contamination from pin and socket termini — either inside or outside connector shells. Traditional wet-swab cleaning methods add drying time and can even introduce new contaminants to the polished terminus endface. The Dry Action Cleaning Tool's novel dry cleaning strand gently sweeps and lifts away dust and residue from the terminus end-face without the problems associated with wet swab methods. The tool features a convenient single-unit configuration and an extendable tip for easy access to installed fiber optic termini — saving time and avoiding potential additional contamination.
Fiber Optic Cleaning and Troubleshooting Process Flow |
|
GBS1000
|
|
GBS1001
|
|
Dry Action Cleaning Tools and Cleaning Swabs
|
|
Standard Banding Tools
|
|
Micro Banding Tool
|
|
EMI Shield Termination Instructions
|