Glass-to-Metal Seal D38999 Hermetics
The MIL-DTL-38999 Series I, II, III and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products. And because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.
Reference
- Quick Selection Guide
- Insert Arrangements (IAW MIL-STD-1560)
- Layouts and Pin Counts
- Material Specifications
- Connector Performance Specifications
- Contact Materials and Performance Specifications
- Recommended Torque Values
- Connectors and Environmental Mates
Alternate Keyway Positions
Product Datasheets
Related Catalog
On this page...
- D38999 Series I Hermetic
- D38999 Series II Hermetic
- D38999 Series III Hermetic
- D38999 Series IV Hermetic
- SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- D38999 Series III SuperNine CODE RED Lightweight Hermetics
D38999 Series I Hermetic
MS27469 and 231-100-H0Wall Mount Hermetic ReceptacleMIL-DTL-38999 Series I |
|
MS27470 and 231-100-H7Jam Nut Mount Hermetic ReceptacleMIL-DTL-38999 Series I |
|
MS27471 and 231-100-H5Solder Mount Hermetic ReceptacleMIL-DTL-38999 Series I |
|
231-103-H7Jam Nut Mount Hermetic Bulkhead Feed-ThruMIL-DTL-38999 Series I Type |
|
231-103-H9Jam Nut Mount Hermetic Sav-Con®MIL-DTL-38999 Series I Type |
|
257-255Jam Nut Mount Hermetic Receptacle with Crimp Removable Socket ContactsMIL-DTL-38999 Series I Type |
D38999 Series II Hermetic
MS27475 and 232-100-H0Wall Mount Hermetic ReceptacleMIL-DTL-38999 Series II |
|
MS27476 and 232-100-H2Box Mount Hermetic ReceptacleMIL-DTL-38999 Series II |
|
MS27477 and 232-100-H7Jam Nut Mount Hermetic ReceptacleMIL-DTL-38999 Series II |
|
MS27478 and 232-100-H5Solder Mount Hermetic ReceptacleMIL-DTL-38999 Series II |
|
232-101-H7Jam Nut Mount Hermetic Receptacle with Integrated Accessory Threads, Low ProfileMIL-DTL-38999 Series II Type |
|
232-103-H7Jam Nut Mount Hermetic Bulkhead Feed-ThruMIL-DTL-38999 Series II Type |
|
232-103-H9Jam Nut Mount Hermetic Bulkhead Feed-ThruSav-Con® Connector Saver MIL-DTL-38999 Series II Type |
|
237-280Special Weld Mount Hermetic ReceptacleMIL-DTL-38999 Series II Type (Similar to MS27478Y Series II) |
D38999 Series III Hermetic
D38999 Series IV Hermetic
D38999/41 and 234-100-H2
|
|
D38999/43 and 234-100-H7
|
|
D38999/45 and 234-100-H5
|
|
D38999/48 and 234-100-H8
|
|
980-002
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
233-265
|
|
233-265
|
|
233-266
|
|
2333-2001
|
|
2333-2003
|
|
233-277
|
|
233-278
|
|
233-263
|
|
233-262
|
|
233-267
|
|
233-268
|
|
233-271
|
|
233-103-H2 and 233-103-H8
|
|
233-103-H7 and 233-103-DH7
|
|
233-261-H2 and 233-261-H8
|
|
233-261-H7 and 233-261-DH7
|
|
233-284
|
|
233-103-H9
|
SuperNine Lightweight Hermetic Connectors with CODE RED Encapsulant
"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance
Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.
CODE RED is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type), Series 80 Mighty Mouse, and M24308 D-Sub. These connectors deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing and special non-magnetic (zero residual magnetism) versions are also available, consult factory.
Reference
- Overview: SuperNine Lightweight Hermetic Connectors with CODE RED Encapsulant
- "Mission-Critical" Hermetic Sealng Solution
233-250
|
|
233-251
|
|
233-252
|
|
233-253
|
|
233-254
|
|
233-255
|