10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density, High-Voltage, Fiber Optic and Hybrid Electrical/Optical Subsea Connectors
Series 70 Series 700 Series 701
SeaKing is an innovative new connector series that eliminates a broad range of mechanical design weaknesses found in many of today's high-pressure subsea connector families. From its double O-ring seals and retractable engaging nut, to its multi-keyed mating interface, the SeaKing represents a bold new approach to subsea power and signal connectivity.
Ideally suited for offshore oil & gas, military/defense, oceanographic research, and other harsh-environment subsea applications, the dry-mate connector series is built for optimal durability and reliability. Tested to 15,000 PSI (open face and mated), and equipped with integrated dual O-ring seals, marine bronze coupling nuts, corrosion-resistant stainless steel shells and high-pressure contact inserts with gold-plated signal contacts, special RF and fiber optic solutions, the Series 70 SeaKing is today's most advanced high-density signal and standard-density power subsea connector available.
Reference
- SeaKing™ Overview
- Key Mechanical and Environmental Features
- Contact Arrangements and Specifications
- Qualification Test Plan - Selected Dat
Product Datasheets
- SeaKing 700 10Kpsi Underwater Connectors
- SeaKing 700 PEEK
- SeaKing Junior
- SeaKing Power
- HotShot Cables
- PBOF Cable Assemblies
Assembly Instruction Card
Test Reports and Technical Information
SeaKing PBOF Assembly Procedure Video
Deep Dive:
SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies
Next-Generation High-Speed, Signal, and Power Connectors for Mission-Critical Applications — From Submarines and ROVs to Seafloor Oil and Gas Production Platforms
Series 70 and Series 700
Deep Dive:
SeaKing™ Junior
High-Density, Dry-Mate, Harsh-Environment Connectors and Cables for Lighter-Duty ROV Applications such as Lights and Sensors
Series 701
Deep Dive:
SeaKing™ Fiber Optic
10K PSI Open-Face Pressure Rated Fiber Optic Connectors, Cables and Jumpers – Singlemode and Multimode with Low dB Data Loss
SeaKing™ 700 Underwater Connector 3D CAD Model Files
Browse and download SeaKing™ 700 connector CAD drawings, models, and 3D parts
700-001SeaKing 700 Cable connector plug (CCP) |
|
700-006SeaKing 700 SeaKing 700 Flange connector receptacle (FCR) |
|
700-007Bulkhead connector receptacle (BCR) |
|
SeaKing 700 PBOF Assembly System Fittings and Accessories
|
|
SeaKing 700 Overmolded and Repairable Cable Capabilities, Tools and Accessories
|